MyHOME BUS home automation: technology that makes sense
Choosing MyHOME BUS means opting for useful and versatile solutions that allow you to control all your electrical equipment for a more comfortable, safer and more environmentally friendly home. Lighting controls, automatic roller shutters, thermostats, energy management units... whatever your project, there is a home automation solution adapted to your needs and your budget. BUS cabling offers the added bonus of freedom and flexibility of implementation.

Intelligent control of the house
MyHOME BUS home automation also offers advanced communication and control functions for centralised management and intelligent control of electrical equipment. This control can be done: - locally via the HOMETOUCH 7" touch screen, - locally or remotely with the MyHOME_UP application. At the heart of this intelligent system is the MyHOMEServer1 : it ensures the connection between the installation components.

The HOMETOUCH 7'' touch screen
With the HOMETOUCH 7" colour touch screen, you can control lights, shutters, temperature, NuVo sound diffusion and even cameras from a single point. It also allows you to create scenarios and can be used as a doorkeeper!