DPX³ MCCBs
The new DPX3 630 and 1600 circuit breakers extend the benefits of the DPX3 range up to 1600 A. Not only do DPX3 circuit breakers provide precise, reliable protection, they also include numerous benefits for your low voltage distribution boards.

Reliable protection and accurate measurement up to 1600 A
Suitable for all types of site, the DPX³ range includes 4 sizes of MCCB, for ratings between 16 A and 1600 A and breaking capacities ranging from 16 to 100 kA.
It also offers a wide choice of versions to suit all requirements:
- Thermal-magnetic or electronic releases according to the required level of protection
- Fixed, draw-out and plug-in devices according to the required level of maintenance
- RCBOs

Integrated measurement: the choice of a more compact solution
With electronic DPX³ circuit breakers from 40 A to 1600 A with integrated measurement, it is very easy to monitor the parameters and consumption of the different circuits in the installation, without additional devices or accessories.
The values measured can be viewed:
- Directly in the distribution board, on the LCD screen on the front of the device
- Remotely from a PC or smartphone equipped with supervision software, via the RS485 communication interface and Modbus protocol

Total selectivity for maximum continuity of service
Guaranteeing continuity of service, selectivity between Legrand circuit breakers is optimal thanks to the improved performance of DPX³ devices. Various selectivity techniques can be used.
In critical configurations, the dynamic selectivity and logical selectivity offered by the protection units in electronic DPX³ circuit breakers ensure maximum continuity of service.

Safety, simplicity and speed of installation
With motorised controls and the Legrand automatic control unit, DPX³ transfer switches can be servo-controlled remotely.

Optimal installation & configuration
The multitude of possibilities offered by the many DPX³ auxiliaries and accessories mean they can be adapted to any installation and any electrical board configuration and simplify use and maintenance.
Perfect synergy with Legrand XL³ enclosures is the final piece of the jigsaw when it comes to simplifying implementation!

International E-catalog
Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).
DISCOVER MORE