A high-performance system
From the equipment room through to workspaces, including for highly critical applications, copper LCS³ solutions are used to access (and control access to) the VDI network.
Dedicated to Ethernet 25 and 40 Gbps applications, the copper LCS³ system offers high-density solutions up to Category 8 for maximum performance.
Legrand’s copper LCS³ cabling system consists of patch panels and cassettes, connectors, cables and cords, plus RJ 45 sockets.

Patch panels: freedom of configuration
Compatible with all cabinets and enclosures, LCS³ patch panels are available in straight and angled versions.
Straight panels are available empty (to be equipped), equipped with cassettes with connectors, or equipped with cassettes without connectors.
Equipped with the new-generation Soluclip system for simplified installation, LCS³ angled patch panels take up to 24 Cat. 8, 6A, 6 and 5e connectors. In the high-density version, they can take up to 48 Cat. 6A, 6 and 5e connectors in the same space (1 U).

Cassettes: continuous performance with the greatest of ease
Able to take up to 6 Cat. 5e, 6, 6A or 8 connectors, cassettes have numerous advantages: integrated cable guides for optimum cable management, individual connector removal for continuity of service, individual cassette removal by simply pressing the button for ease of maintenance, coloured labels for easier circuit identification, etc.
And for twice the performance, opt for the high-density cassette and its capacity of 12 connectors in the same size unit!

RJ 45 connectors: performance in an instant
Ensuring a perfect connection in just a few seconds, LCS³ RJ 45 connectors provide optimum connection performance (up to 40 Gbps) between the patch panel and the workstation.
Quick and easy to install thanks to toolless connection, connectors are available in all categories, and are colour-coded for ease of identification: grey for Cat. 5e, blue for Cat. 6, yellow for Cat. 6A and turquoise for Cat. 8.
Conforming to ISO/IEC 11801 - 3rd edition, they have been tested for 2500 connection/disconnection cycles.

Cables and cords: connection for all categories
Key elements in the installation, cables and cords create contact and distribute performance.
Available in all categories, the LCS³ offer comprises:
- SF/UTP, F/UTP, U/UTP, F/FTP, U/FTP and S/FTP cables
- Straight RJ 45/RJ 45 patch cords in F/UTP (foiled), U/UTP, SF/UTP and S/FTP versions
With copper LCS³ solutions, you can achieve very high speeds to suit the needs of highly critical sites!

RJ 45 sockets: high-performance network access
LCS³ RJ 45 sockets can be installed in any location and provide access to the network as close to the user as possible. All RJ 45 socket models exist in Cat. 6A, Cat. 6 and Cat. 5e. Designed to satisfy the requirements of commercial buildings, RJ 45 sockets adapt to all types of installation support. For flexibility at the workstation, opt for area distribution boxes: they can be used to distribute data in an area equipped with 1 to 12 RJ 45 sockets.

International E-catalog
Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).
DISCOVER MORE