XL³ N 250 & 630 and Convivio 3-phase distribution boards
A NEW COMPREHENSIVE AND RELIABLE RANGE, COMPLETELY REDESIGNED Specially designed for the residential sector or small commercial and industrial buildings, the new Convivio range of 3-phase distribution boards can be installed in various type of buildings such as individual houses, villas, blocks of flats offices or commercial buildings, hotels, factories, warehouses. Thanks to their modern design and neutral colour they blend in discreetly in all types of contemporary interiors.
![Convivio](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/01-xl3-n-250-630-and-convivio_1.png)
XL³-N - a comprehensive and reliable range
The XL³-N 250 and XL³-N 630 enclosures provide the convenience of a comprehensive range with a minimum of catalogue numbers to meet the efficiency needs of any professional. Ideal for residential, commercial and industrial environments, they are easy to use, combining easy assembly with great configuration flexibility thanks to their fixing kits and modular fittings.
Totally reliable, they are tested and approved for compliance with the IEC 61439-2 standard.
![XL³ N 250](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/02-xl3-n-250-630-and-convivio_2_.png)
XL³-N 250 & 630 - easy implementation of the circuit breakers and multiple configurations possible
The main circuit breakers can be fixed on the busbar in just a few quick and easy steps. Just a few catalogue numbers of fixing kits for XL³-N 250 cabinets are enough to cover all the professional’s needs in terms of circuit breakers: MCBs up to 63 A and MCCBs up to 250 A (DRX and DPX³ ranges).
The XL³-N 630 cabinets are supplied with the fixing kits, allowing installation of MCCBs up to 630 A according to each project requirements (DRX and DPX³ ranges).
![XL³ N 250](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/03-xl3-n-250-630-and-convivio_3.png)
Increased safety, ergonomics and adaptability: the busbar
Insulation, labelling, corrosion resistance, terminal shields... busbars have all these benefits and can adapt to each configuration with its different sizes available (125 A, 250 A, 400 A and 630 A).
![XL³ N 250](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/04-convivio-board.png)
Convivio ready to use 3-phase distribution boards
Specially designed for the residential sector or small commercial buildings, the new range of Convivio distribution boards can be installed in individual houses, villas or blocks of flats.
With their design and neutral colour they blend in discreetly in all types of contemporary interior.
Convivio - easy installation and wiring
From the board to the circuit breaker, our aim has been to simplify installation. Convivio distribution boards have been designed to save time and make installation as easy as possible, making it ideal for the residential market, which is particularly competitive.
Available in 3 versions according to the size of the main circuit breaker, the boards are ready to use, with pre-fitted doors, faceplate, distribution system, connection terminals, neutral and earth terminal blocks and fixing device for the main circuit breaker.
![ecat_legrand](/sites/g/files/ocwmcr846/files/2024-04/ecat_legrand_4_0.png)
International E-catalog
Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).
DISCOVER MORE