Skip to main content
Logo print

DMX³: ACBs up to 6300 A | Legrand Ghana

DMX³: ACBs up to 6300 A

DMX3 air circuit breakers and DMX3-I isolating switches are available in four frame sizes. Four breaking capacities for circuit breakers: 42 kA, 50 kA, 65 kA and 100 kA.

Data center

A complete offer


With different power ratings (from 630 A to 6300 A), breaking capacities (42 kA, 50 kA, 65 kA and 100 kA) and 4 sizes (fixed or draw-out version), DMX³ air circuit breakers and DMX³-I isolating switches offer great flexibility and are suitable for all requirements.

The overall circuit breaker dimensions also ensure optimised use of space inside the distribution board.

In addition, its unique depth common to sizes 2500, 4000 and 6300 simplifies enclosure configuration and busbar connection.

 

Racks and cooling

The accuracy and simplicity of protection units


MP4 and MP6 electronic protection units allow accurate adjustment of the various limits for current and time delay values. The result is effective protection against electrical failures while ensuring total selectivity with the downstream circuit breakers.

Fitted with batteries, they are used to monitor parameters and memorise data, even if the circuit breaker is de-energised. And thanks to the LCD display, you can monitor the measured current values, view incorrect adjustments and log them.

SEE THE BROCHURE:

Control accessories that are easy to install


You can control a DMX³ circuit breaker remotely using its range of accessories: shunt releases, undervoltage releases, motorised controls and closing coils.

All the control accessories simply fit into the circuit breaker, which is specially configured to make insertion easier. Fast connectors can save a considerable amount of time during cabling operations.

Each type of accessory is compatible with its own slot, to prevent errors.

SEE THE BROCHURE:

Maximum connection adaptability


All DMX³ circuit breakers (fixed or draw-out) can be equipped with front or rear connection plates which can easily be modified to adapt to any busbar configuration.

This means you can very easily change the connection type to suit your needs: flat, vertical, horizontal, extra-wide connection, etc.

ecat_legrand

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE