Videos & Tutorials


DPX³ 125 HP / 250 HP / 630 AND 1600 - THE RIGHT PROTECTION FOR YOUR HIGH-PERFORMANCE INSTALLATIONS
With DPX³ 125 and 250 HP, which have been added to the DPX³ 630 and 1600 MCCBs and isolating switches, Legrand offers a solution ideally suited to the performance requirements of all your installations for current ratings from 16 A to 1600 A and breaking capacities up to 100 kA. These products are reliable, easy to use and install, and provide effective protection for your installation. There is a choice of four sizes, available with 3 and 4 poles, in fixed or draw-out versions and with a choice of thermal-magnetic or electronic protection depending on the desired service level.

Green'up Premium - electric vehicle charging stations - metal version
Floor standing or wall mounting, shock-resistant, the Green’up Premium IK 10 charging station is ideal for vehicle fleets. A card reader (optional) can be used to unlock the charging station by identifying the employee and keeps a tally of the electricity used via a web page. Available in single-phase version 3.7 / 4.6 and 7.4 kW or three-phase version 22 kW.

Green'up Premium - electric vehicle charging stations - plastic version
The Green’up Premium charging station is used for charging vehicles in mode 2 and mode 3. With its native Bluetooth connection it can be used to control charging locally via the EV CHARGE application. When connected to the IP or Wi-Fi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC. Available in single-phase version 3.7 / 4.6 and 7.4 kW or three-phase version 22 kW.

XL³ S 630 - DISTRIBUTION ENCLOSURES UP TO 630 A
XL³ S 630, distribution enclosures: 16, 24 or 36 modules/row wide, with a usable height from 750 to 2250 mm. Factory-assembled enclosures, equipped with functional uprights, rear panel and fixing supports for faceplates. Can be equipped with metal or glass doors. Can take protection devices up to 630 A.

New surge protective devices (SPDs) - for all types of installation and all risk levels
For protection against transient overvoltages to be effective, the position of the SPD in the installation and the type of SPD must be appropriate for the level of risk. Fully conforming to international standards, Legrand’s range of type 1 (T1) and 2 (T2) SPDs meet all the requirements of low voltage installations. The entire range of Legrand SPDs conforms to standards EN / IEC 61643-11.