Skip to main content
Logo print

EMDX³ multi-function measuring units | Legrand Ghana

EMDX³ multi-function measuring units

Legrand offers complete solutions to meet each of these needs. Whether through measuring units, energy meters or energy management systems, the solutions offered make it possible to display information on energy consumption, reactive power, harmonic disturbances, or any other electrical values... but also to monitor the various statuses, remotely control circuits and program actions such as alarms, plan corrective actions thanks to diagnostics... in a word: «supervise».

Data center

3 options for managed energy


These units can be used to measure numerous types of data such as current, voltage, active, reactive and apparent power, or even the internal temperature.

For metering that meets your requirements as closely as possible, 3 systems are available: DIN rail mounting modular system, door mounting Access and Premium systems.

 

Racks and cooling

Modular units


These are used to measure current, voltage, active, reactive and apparent power as well as internal temperature.

Dual-tariff metering monitors active energy consumption, reactive energy consumption and the running time.

These units are mounted on a DIN rail.

LCD display
Accuracy class: 0.5 or 1 depending on the version
Pulse output and RS 485

SEE THE BROCHURE:

EMDX³ Access units


These are used to measure current, voltage, active, reactive and apparent power, internal temperature and the power factor.

Metering concerns the active energy consumed or produced, reactive energy consumed or produced, the running time and number of pulses.

All functions have programmable alarms.

Units for mounting on door or solid faceplate.

  • LCD display
  • Accuracy class: 0.5 or 1 depending on the version
  • Pulse output and RS 485
SEE THE BROCHURE:

EMDX³ Premium unit


This has the same characteristics as the EDMX³ Access unit as well as individual harmonics up to order 63, alarm programming and memory of up to 8 MB.

For mounting on a door or solid faceplate, this unit can be equipped with 4 additional modules from the range of optional modules:
communication, pulse output, 2 inputs/2 outputs, analogue output, temperature.

  • LCD display
  • Accuracy class: 0.5
  • Pulse output and RS 485
Remotely accessible measurements

Remotely accessible measurements


You can view all energy measurements:

  • From a PC using dedicated software (licence key required)
  • From several PCs, tablets or smartphones via the Legrand web server

ecat_legrand

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE