Alpimatic automatic capacitor banks
Alpimatic capacitor banks are automatic banks with switching via electromechanical contractors
![Data center](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/01-Atelier-Armoires-025.png)
Principle
The banks consist of racks:
- Standard and H type for M series
- SAH type for MS series
These are controlled by a power factor controller and integrated in a cabinet.
![Racks and cooling](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/02-p_178371_pcat.png)
General characteristics
- IP 31 - IK 05 box or cabinet
- Protection of live parts agains direct contact : IP 2X
- Temperature class: Operation 10 /+45°C ( average over 24 hours : 40°C) ;
- Storage: 30/+60°C
- Ventilation: natural or forced ( SAH type)
- Colour: grey cabinet ( RAL 7035), black base
Conform to: EN 60439-1 and IEC 60439-1 and 2 standards
![SEE THE BROCHURE:](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/03-Armoire_M6040.png)
Alpimatic Range
Standard type - Harmonic pollution: SH/ST ≤ 15%
Catalogue numbers
H type - Harmonic pollution: 15% < SH/ST ≤ 25%
Catalogue numbers
SAH type - Harmonic pollution:
Standard classe - 25% < SH/ST ≤ 35%
Reinforced class - 35% < SH/ST ≤ 50%
Sur-reinforced class - SH/ST > 50%
Catalogue numbers
![SEE THE BROCHURE:](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/04-p_159749_pcat.png)
Accessories: Alpimatic Racks
Factory connected units for integration in universale cabinets for automatic compensation systems.
Alpimatic racks are composed of :
- 1 Alpivar² capacitor
- 1 Contactor suitable for the capacitive currents
- 1 Detuned reactor with thermal protection
- 1 Set of modular copper busbars with junction bars for connectin
Available versions:
Standard type - Harmonic pollution : SH/ST ≤ 15% - Max 470 V
H type - Harmonic pollution : 15% < SH/ST ≤ 25% - Max 520 V
SAH type - Standard class - Reinforced class - Extra-reinforced class
Catalogue numbers
![ecat_legrand](/sites/g/files/ocwmcr846/files/2024-04/ecat_legrand_4_0.png)
International E-catalog
Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).
DISCOVER MORE