Door entry system 2 Wires solutions
The 2-wire door entry kit offers basic functions and plug-in connections:Ideal for simple installations (private houses, villas); The perfect solution for replacing door bells with door entry systems.
![Easy Kits](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/new%20home%20%20security.png)
The EASYKIT
EASYKIT WIFI WITH NETATMO, THE SMART CHOICE
NTERNAL UNIT:
- 7‘’ wifi video colour internal unit
- White finish
- Compatible with the NETATMO Smart Indoor and Smart Outdoor Cameras
- Double opening (door and gate) and light activation
![Easy kit](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/new%20easy%20kit%20plus.png)
EASYKIT PLUS, THE DESIGN CHOICE
INTERNAL UNIT:
- 7‘’ mirror effect design video internal unit
- Black finish
- Double opening (door and gate) and light activation
ENTRANCE PANEL:
- Durable aluminuim finishing (IP54 and IK07)
- Wide-angle camera (105°) with LED light and night vision
![Easy Kit](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/new%20easy%20kit%20essential.png)
EASYKIT ESSENTIAL, THE EASY CHOICE
INTERNAL UNIT:
- 7‘’ video colour internal unit
- White finish
- Double opening (door and gate)
ENTRANCE PANEL:
- Durable aluminuim finishing (IP54 and IK07)
- Wide-angle camera (105°) with LED light and night vision
Door entry system 4 Wires solutions.
The 4-wire door entry kits, audio or video version, hands-free or with handset create a very discreet outdoor unit and can be completed with a camera.
![Door entry system](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/Bticino%20kit%20video%20new.png)
Video and audio door entry ready made solutions for single family homes with robust and discrete entrance panel and hands-free or handset internal units.
Main featurs:
- One family solutions;
- Colour video 4-wires solutions;
- Audio 3-wires solution;
- Zamak entrance panel with pin hole wide angle camera (95°) and rainshield;
- Internal power supply (NO CORD – NO PLUG).