Videos & Tutorials
PRACTIBOX S - A well-designed range of cabinets
Well-designed since it fits installation practices throughout the world, allowing everyone to appreciate the ease of installation and wiring of its cabinets, offering maximum user convenience with a wide choice of sizes. Designed for the residential sector, both houses and flats, and for small office buildings.
LCS3 | How to install RJ45 connectors
Learn how to install our RJ45 connectors with a toolless easy locking system. With both fibre optic and copper solutions, the new LCS3 structured cabling system is a high-performance and future-proof solution to provide networks with greater reliability, scalability and efficiency.
How to fit Legrand's Swiftclip from the Swifts cable tray range
Traditionally, cable trays are assembled using a number of components including, nuts and bolts, screwdrivers and spanners, with initial timings suggesting this process of connecting one tray to another can take as long as three minutes to complete. Swiftclip however, with just two clips per joint, takes less than 30 seconds to install. In addition, Swiftclip requires no tools during installation which not only saves on the number of components needed, but saves time, meaning a reduced total installed cost. Swiftclip is compatible with the existing Swifts medium (MRF) and heavy duty (SRF) cable tray systems in 50 to 300mm widths, is load tested to BS EN 61537 and provides earth continuity without the need for additional components. In addition, the innovative cable management component is available for internal pre-galvanised and external post galvanised applications.
How to form riser bends with Cablofil steel wire cable tray
Here's how to form riser bends using Cablofil steel wire cable tray.
How to create a connected installation using Arteor with Netatmo
Find out how to create a connected installation using Legrand's Arteor with Netatmo solution.