For sophisticated and elegant spaces
AXOLUTE is the ideal choice for prestigious environments: the richness of the aesthetic proposals and the technological content of the services enhance the electrical installation as never before. The integration and absolute compatibility with the BTicino MY HOME automation system, allows to broaden the applications of AXOLUTE without any other limit than one's own imagination.
![Axolute](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/2024-06/axolute_negra.png)
THE BEST CHOICE:
FOR PRESTIGIOUS ENVIRONMENT
The richness of the aesthetic proposals and the technological content of the devices enhance the electrical installation as never before.
![AXOLUTE](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/2024-06/axolute_plateada.png)
FUNCTIONALITY
Different interpretations for the same action:
- Axial Command: to guarantee the flat design of the mechanism.
-Tilting Command: traditional selection, the ideal continuity of the BTicino mechanism series.
-Style Command: Modernity and tradition give life to an exclusive personality.
![AXOLUTE](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/collection_detail_2/43AFB377-BBF1-47A3-AEC9-219D04EABCF4_0.jpeg)
LIGHT AND TECHNOLOGY
The refined details of the AXOLUTE pieces are conceived in an original design:
-Chromed frame: original and refined to match the finish of the plate.
-Illuminating support: an innovative design allows to create a blue luminous line around the piece.
-Pilot light: illuminated point of light with blue LEDs to identify the mechanisms in the dark.
Axolute Air, the new line of unrivalled thinness.
In harmony with modern design trends. The richness of its modules makes it extremely versatile (2, 3, 4, 6, 3+3) and its compatibility with MyHOME completes its flexibility of use.
![hand holding an axolute air switch](https://www.legrand.com.gh/sites/g/files/ocwmcr846/files/2024-06/axoluteair_thin_like_no_other_only_3.5mm_thinness-2.png)
Metal :
Study, strong, consistent and long-lasting
Efficient Lines :
Very clean geometries, attention to detail and smooth surfaces
Axolute keys :
With glossy-finish: white, tech, anthracite