Skip to main content
Logo print

Full IP solutions for residential complexes | Legrand Ghana

B10_C04_01_portier_IP

The high-performances system offer


FULL-IP SYSTEM BTicino is the ideal solution for large residential complexes with numerous apartments. The use of UTP and fibre optic cables to connect all the devices guarantees performance and high signal quality.
B10_C04_02_portier_IP

Main performance and functions


Excellent performance, no limits! no limits: extension and distance (using optical fibre), riser columns, number of switchboards multichannel: for more conversations at the same time (no busy lines) High-definition video quality 800x480 lines Technology Full-IP, SIP/TCP protocol, H.264 video format, LINUX 2.6.32 OS Cabling Cat. 5 + RJ 45 (with dedicated network)
B10_C04_03_portier_IP

Additional security functions to complement the Door Entry System


Alarm detector management, management centre Home Automation functions The new touch screen internal unit can work like a real burglar-alarm unit. In fact it can manage up to 8 intruder and technical alarms.