Skip to main content
Logo print

Transformers | Legrand Ghana

Resin Encapsulated Transformers

Legrand is one of the most important manufacturers of resin transformers in Europe, able to guarantee, thanks to a constant investment in research and development, a highly competitive production process in terms of productivity and quality of the product. Legrand designs and makes very high quality HV/LV power transformers with excellent performance and outstanding reliability

transformadores secos

In compliance with the Standards


Compliance with specific International Standards, as well as compliance with classes C2, E2, F1, allows Legrand transformers to be used in many installation and environmental contexts. The absence of insulating liquids, the self-extinguishing without emission of toxic gases and the restricted noise levels also represent protection for the environment and people's health. 

Power from 100 kVA to 3150 kVA

A choice of accessories: with or without enclosure, on casters,  lifting rings, temperature sensor, Primary voltages, Secondary voltages, Connections.

matix-bticino-wiring-devices

Highest Protection


Covering a power range from 100 to 3150 kVA, the standard range of Zucchini distribution transformers gives optimal safety in all circumstances.

For special applications, choose the tailor-made range: it offers solutions up to 20,000 kVA.

The resin-fused dry type transformers require no additional masonry structure, providing convenience and flexibility right from the start of installation.

 

Transformador seco

High efficiency with Green T.HE transformers


In addition to standard solutions, Legrand has developed a range of high efficiency transformers to achieve high energy efficiency and reduce the environmental footprint (less pollutants).

The Green T.HE Legrand range provides you with AoBk, AoAk and AAoAk loss level solutions. The classification according to EN 50588-1 states that the transformer with the lowest losses will be class AAoAk.

Transformador seco

High level of security guaranteed


Designed, manufactured and tested according to the requirements stipulated by national and international standards, Zucchini transformers can operate in all conditions.

  • Environmental class E2: they can be installed in environments with condensation and/or high pollution.
  • Climatic class C2: they can be transported and stored at temperatures down to -25°C.
  • Class F1 - Fire resistance: made of self-extinguishing materials, they can be installed in environments with high fire risk.

Related Catalogs


Brochure High Efficiency Cast Resin Transformers (EN)
pdf2.73 MB
TECHNICAL GUIDE : LOW VOLTAGE TRANSFORMERS
pdf5.47 MB
POWER 3 DISTRIBUTION BROCHURE
pdf17.01 MB
title
PLAY

High efficiency dry transformer

Watch the video

power distribution

Power Distribution

Know more about Legrand's Power Distribution portfolio

DISCOVER MORE