Skip to main content
Logo print

Motor protection & control | Legrand Ghana

disjoncteurs-moteur

MPX³ motor protection circuit breakers up to 100 A


Maximum efficiency in a smaller space. With just 4 case sizes, the MPX³ range of circuit breakers offers uncompromising performance and functionality for protecting motors up to 100 A.
contacteurs-ctx3-et-relais-thermiques

CTX³ contactors and RTX³ thermal relays - 3 poles up to 800 A


For controlling circuits up to 800 A. A comprehensive range of ratings, control voltages, auxiliaries and accessories and full compatibility with MPX³ circuit breakers and RTX³ thermal relays.
contacteurs-ctx3-4-poles-jusqua-900

CTX³ contactors - 4 poles up to 900 A


CTX³ contactors are also available in a 4-pole version from 20 to 900 A (AC1). Conforming to standards: IEC 60 947‑1, IEC 60 947‑4‑1. They can be equipped with auxiliary contact blocks, a time-lag module (CTX³ 4P 40 to 135 A) and an interlock module.