Skip to main content
Logo print

Mosaic™ | Legrand Ghana

Mosaic™, redesigned with you in mind

A new design and major innovations for all your projects, Mosaic has been revamped to offer even greater modularity and versatility. A wall-mounted and off-wall system which is more modular, more connected, even more robust and quick to install.

mosaic legrand

A redesigned line, contemporary colours


Mosaic™ is a confident signature that fits in anywhere: offices, shops, apartments and more. This range has been redesigned to respond to current building trends. A bi-material touch on the switch and push-button rocker plates echoes the plate and enhances the illuminated functions.However, Mosaic retains the features that have ensured its longevity and success: its format, its compatibility & its brilliant white colour.

Mosaic™

Mosaic™, an unrivaled functional richness


Mosaic, with more than 250 functions, offers a wide variety of solutions: lighting, comfort and safety, multistandard connection, network , including the connected offer Mosaic with Netatmo.
The scalable & modular range meets all needs in terms of connectivity, dimensions, cabling capacity and finishes.

mosaic legrand

Easy-Led two-way-switch: The adaptable switch


Easy-Led two-way-switch is a 3-in-1 adaptable switch, which becomes a locator or an indicator with the dedicated light. A single mechanism for 3 different functions according to the user’s needs. Easy to assemble, the light plugs onto the front of the mechanism.

mosaic legrand

Mosaic™ installation supports


  • Columns & mini-columns: A perfect integration of Mosaic mechanisms in the column body.

  • Floor boxes: integrate perfectly in any type and style of floor and can be laid under any type of floor covering.

  • Trunking: practical and attractive, easy to install Mosaic snap-on trunking go-to-cable management system.

title
PLAY

Mosaic, the benchmark choice

Solutions for all professional spaces

education-space-mosaic

Educational establishments

The dual-technology infrared + ultrasonic lighting management sensor and Infrared lighting management sensor without neutral come on automatically according to the amount of natural light and whether or not people are present.

surgery-doctors-mosaic

Doctors' surgeries

Switch the light on by simply passing a hand near the switch with the antimicrobial sensitive switch + antimicrobial plate. It contains a silver compound which prevents the growth of surface bacteria.

 

shared-offices

Shared offices

Socket with automatic terminals, prewired sockets, for multiple connections in columns and floor boxes, Soluclip sockets, for easy installation in trunking, colored sockets, etc.

hotel-room-mosaid

Hotel room

2 functions at a single point: Innovative, compact and convenient socket, with USB Type-C charger integrated in the front so a smartphone can be charged while the socket remains in use. Supplied with support.

 

 

meeting-room-mosaic

Meeting room

New 30 W USB Type-C universal charger optimises charging of power delivery devices, by saving on average 30 minutes on the charging time. The smartphone can be charged while the socket remains in use.

conference-room-mosiac

Conference room

The preterminated Type-A HDMI socket is used to transmit High Definition digital audio/video streams between a source and a compatible receiver. 4-contact Speakon socket are used to connect powered speakers for high-quality sound.