Skip to main content
Logo print

Mallia Senses™ with Netatmo | Legrand Ghana

A perfect match for every interior

Mallia™ Senses with Netatmo is part of Legrand's ELIOT program dedicated to developing sustainable connected solutions that are easy to use and maintain, accessible for everybody and customisable to the users’ needs, desires and habits. To enhance the value of any home and make everyday life just that little bit more comfortable and secure. With Mallia™ Senses, you have the choice of a complete range of solutions to meet all your needs. From a standard solution to a connected home, with Mallia Senses with Netatmo, colors, finishes and various functionalities to fit any interior. A breath of elegance and a breath of freedom for all.

mallia-senses-with-netatmo

Connect your home in no time


Your home, simply connected

Connecting your home has never been so intuitive with the starter pack. The starter pack includes a connected Zigbee/Wi-Fi Gateway and a connected wireless Home/Away master switch. Connect the starter pack's Gateway to your home's Wifi network to control your lights, curtains and roller blinds with a single gesture via your mobile or tablet with the Home + Control App. Easily integrate all the connected products in your installation: connected wired products and connected wireless products are paired by tapping them on the wired products or by using the Home + Control App. All these products communicate with one another via a Zigbee radio signal emitted by the Gateway.

mallia-senses-with-netatmo

Standalone or connected, a single look


Designed to blend in

The Mallia™ Senses with Netatmo switches and sockets blend in with all elements of the Mallia™ Senses range. Their common features – form and style – create perfect harmony. Its palette of finishes for each style - Matt White, Matt Black and Dark Silver - adapts to all styles and matches the colors of Mallia™ Senses.

mallia-senses

Your home obeys your touch


Upgrade your comfort

With Mallia™ Senses with Netatmo, all your home comforts will obey your touch and voice, whether individually or together. Simply control lights, roller blinds and any device plugged into a connected electrical socket via your smartphone. Ideal for switching on your home's exterior lighting from your car. With a touch or a word, simply switch the lights on or off, open or close the roller blinds, activate or deactivate your household appliances. Once you’ve tasted this ease, you’ll love it.

mallia-senses

Tell your home what you want


Talk to your voice assistant

Control your home with your voice using your favorite assistant, Amazon Alexa, Google Assistant or Apple Siri. For a gentle wake-up or a muted atmosphere, command your voice assistant to adjust the lighting intensity to 50%. Ready to go? Simply say three words, “Activate away scene”, to turn off all the lights and close all the roller blinds at once. Your connected installation can also be controlled via a smart display such as Nest Hub or Amazon Echo Show. Of course, you can always use your switches to control lights and other devices.

mallia-senses-with-netatmo

Control your home, wherever you are


Legrand's Home + Control App is free and available on the App Store and Google Play, for mobile and tablet. In your absence, give access to your connected home to your family or friends via the Home + Control app. The app also allows you to simulate your presence when you’re away by controlling your connected devices individually or all at once. You can even customize Legrand scenarios and create your own weekly schedules. Manage your energy consumption via your fingertips and save energy and money, every day. If ever there’s a problem, such as a power failure or surge, you are immediately informed on your smartphone.

mallia-senses-with-netatmo

Your home knows your habits


Control it with one touch…

With Mallia™ Senses with Netatmo, it’s quicker and simpler to leave your home and come back. The "Away" command switches off all the lights and closes all the roller blinds or the curtains at once. When you return, activate the "Home" command with one touch to switch on your connected lights in the entrance hall and living room. Put your home to sleep and wake it up with the same simplicity. From your bed, activate the "Sleep" scenario to switch off the lights and close the roller blinds. When you wake up, activate the "Wake up" scenario to open the roller blinds and turn on your coffee machine. Or simply customize your own scenarios with the wireless “4 scenes” switch. Each personalized scenario lets you control several devices at once at a certain time of the day.

mallia-senses

And schedule automatic actions


Schedule repeating actions to run automatically every day or every week, with the Home + Control App. For example, program the opening of the roller blinds at a fixed time every weekday. Leave weekends in manual mode. Or automate your outdoor lighting to greet you when you return home from work. Once and for all.

mallia-senses

Keep in touch


Receive notifications from your connected home

You are automatically alerted in the event of an anomaly – a power cut at a socket outlet or lights that have remained on – on your smartphone, wherever you are.

Manage your energy consumption and save money

Track the power consumption of each connected outlet and optimize your energy expenses.

mallia-senses-with-netatmo

Adapt your installation to meet your changing needs


Free to change your mind: You can add or move the wireless lighting control without rewiring or damaging the walls. Extra-flat and flush, it can be put whenever you need it. It’s repositionable at any time, to adapt to your child’s growth or a new layout of your furniture…

Easily integrate all your devices in your installation: Wireless switches such as lighting controls, roller blind controls or scene controls can be paired by tapping them on the wired products, or by using the Home + Control App.

Open and interoperable: Your Mallia™ Senses with Netatmo installation is interoperable with the market’s IoT protocols. This openness enables you to add third-party products, such as a thermostat or an alarm, to meet your changing needs. Mallia™ Senses with Netatmo works with the largest brands and platforms – like Apple HomeKit, Google Home, Amazon Echo, Somfy, Bubendorff and Netatmo.