Skip to main content
Logo print

EMDX³ multi-function measuring units | Legrand Ghana

3 options for managed energy


These units can be used to measure numerous types of data such as current, voltage, active, reactive and apparent power, or even the internal temperature. For metering that meets your requirements as closely as possible, 3 systems are available: DIN rail mounting modular system, door mounting Access and Premium systems.

Modular units


These are used to measure current, voltage, active, reactive and apparent power as well as internal temperature. Dual-tariff metering monitors active energy consumption, reactive energy consumption and the running time. These units are mounted on a DIN rail. LCD display Accuracy class: 0.5 or 1 depending on the version Pulse output and RS 485

EMDX³ Access units


These are used to measure current, voltage, active, reactive and apparent power, internal temperature and the power factor. Metering concerns the active energy consumed or produced, reactive energy consumed or produced, the running time and number of pulses. All functions have programmable alarms. Units for mounting on door or solid faceplate. LCD display Accuracy class: 0.5 or 1 depending on the version Pulse output and RS 485