Skip to main content
Logo print

EMDX³ energy meters | Legrand Ghana

Accurate energy metering


The last word in measurement tools, EMDX³ energy meters are able to display: - Electricity consumption (in kWh), - Other values (depending on the catalogue number): current, active energy, reactive energy, power, etc. The Legrand offer comprises single-phase and three-phase meters, either standard version or MID certified (ensures the accuracy of metering with a view to charging out the electricity used), with direct connection (up to 125 A) or with CT, pulse output or RS 485. They conform to standards IEC 62052-11, IEC 62053-21/23 and IEC 61010-1.

Continuous consumption monitoring


Meters with an RS 485 output equipped with an RS 485/IP converter can be used to display consumption on: - A PC using dedicated software (licence key required) - One or more PCs, tablets or smartphones via the Legrand energy web server