The guarantee of optimum continuity of service
Incorporating an environmentally-friendly approach to technological development and to address a constantly changing market, Legrand is now offering its new range of UPS and additional functions to ensure maximum continuity of service for all installations. The innovative design and high quality of the components used enable our UPS to achieve up to 95% efficiency, leading to significant energy savings.
UPS up to 120 kVA providing maximum safety (power and control), for applications requiring easy expansion and fast maintenance.
ARCHIMOD - Three-phase modular UPS systems from 20 up to 120 kVA
TRIMOD Three-phase modular UPS systems from 10 to 60 kVA
MEGALINE - Single-phase modular UPS systems from 1.25 to 10 kVA
UPS providing a safe, reliable power supply up to 10 kVA.
UPS up to 3 kVA. Ideal protection for individual workstations
WHAD - Single-phase conventional UPS systems from 0.8 to 6 kVA
AKER DK - Single-phase conventional UPS systems from 1 to 10 kVA
NIKY et NIKY S - Single-phase line-interactive UPS systems up to 3 kVA