Skip to main content
Logo print

Green’up Access & Premium charging solutions for electric vehicles | Legrand Ghana

Solutions de recharge pour véhicules électriques Green’up Access Premium

Ready to install pack and Green’up Access kit


The ready to install pack consists of a heavy-duty socket identified for electric vehicles + a fixing base + an RCBO. 8 to 16 A charging, in complete safety, of all electric vehicles with a mode 1 or mode 2 cable. Detection system patented by Legrand: vehicles detect the secure Green’up infrastructure and select the maximum power that can be supplied by the socket, resulting in a shorter charging time. The kit contains all the ready to install pack items + a Plexo³ cabinet and a 45 A electricity meter.
B03_02_recharges_vehicules

Flush-mounting Green’up Access sockets


With its IK 10 protection giving it excellent resistance to harsh environments, the Green’up Access socket is perfect for use in public car parks and lock-ups. 8 to 16 A charging of all electric vehicles with a mode 1 or mode 2 cable, regardless of how much charging power is required by the vehicle (detection system patented by Legrand).
B03_03_recharges_vehicules

Plastic Green’up Premium charging stations


The Green’up Premium charging station is used for charging vehicles in mode 2 and mode 3. With its native Bluetooth connection it can be used to control charging locally via the EV CHARGE application. When connected to the IP or Wi-Fi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC. Wall fixing or floor standing (optional). Power ratings: 3.7/4.6 kW - single-phase charging station 3.7 to 7.4 kW (adjustable) - single-phase charging station 11 to 22 kW (adjustable) - three-phase charging station